??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
136834
Description
NSTU-SCEZ-100-SHSS
Weight
1.06 lbs
Take-Up Frame Size
NS210
A
1.34 Inch
B
3.49 Inch
C
0.265 Inch
D
1.50 Inch
E
2.19 Inch
Thread Shaft
3/4 Inch
G
0.44 Inch
H
0.88 Inch
J
1.20 Inch
L
1.32 Inch
M
2.635 / 2.605 Inch
N
3.13 Inch
Pin Dia
0.32 Inch
R
0.56 Inch
S
0.78 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.